??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PN
Part No. (Shutoff)
ID
Tubing Size ID
palec
IDM
Tubing Size ID
mm
TT
Termination Type
Hose Barb
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
NS406
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose, Medical-Grade
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
<br> &lt;0.10 cc per disconnect<br> 0.26cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White ABS
BBCOLUMN
White ABS
BECOLUMN
White ABS panel nut
Stáhnout CAD model
Previews
3D
Dimenze