??
Catalog navigation
CAD模型选择
HELP_VARIABLE
TYP
Type
NSB 045CR
B
Outer Height
70 mm
D
Inner Height
49 mm
T
Pitch
45 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
506.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
输入参数值: LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
输入参数值: LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC500N
No. of GC500 Rail
GC300N
No. of GC300 Rail
下载CAD模型
预览
3D
尺寸标注