??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
NSB060N
B
Outer Height
82 mm
D
Inner Height
56 mm
T
Pitch
60 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
753.0 mm
ST
Stroke Range
mm
LS
Stroke (NSB065S is recommended when LS>5800)
mm
Enter value for LS
Stroke (NSB065S is recommended when LS>5800)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC800N
No. of GC800 Rail
GC600N
No. of GC600 Rail
Download CAD models
Previews
3D
Dimension