??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
NSB022CR
HI
Inner Height
22.0 mm
HG
Outer Height
29 mm
BI
Inside Width
mm
BK
Outside Width
30 mm
LK
Chain Length
154 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
22 mm
INFO
PDF Katalog
KR1
11.000 mm
Download CAD models
Previews