??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
NSB060N
HI
Inner Height
56.0 mm
HG
Outer Height
82 mm
BI
Inside Width
mm
BK
Outside Width
115 mm
LK
Chain Length
540 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
60 mm
INFO
PDF Katalog
KR1
28.500 mm
Download CAD models
Previews