NW3GA210-C4-R1-3
CKD
方向控制閥
氣導式3、4、5口電磁閥
插入式閥塊型連座 W4GA/B/Z2・MW4GA/B/Z2
模块集成阀
个别配线
Powered by
CAD模型選擇
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/plug_in_block_manifold_w4g2/block_manifold/individual_wiring/nw3g2_asmtab.prj},{NB=NW3GA210-C4-R1-3},{MODEL=NW3GA2},{SP=1},{PS=C4},{WM=R1 : I/O connector (M12) (500 mm) },{OPTM=},{OPTH=},{OPTA=},{OPTF=},{OPTZ=},{OPTZP=},{VOLT=3},{INFOTEXT=Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model No.
NW3GA2
NW3GA2
SP
切換位置區分
1 : 2-position single normally closed
11 : 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
1 : 2-position single normally closed
11 : 2-position single normally open
66 : Two 3-port valves integrated, A side valve: Normally closed, B side vavle: Normally closed
PS
Port size (A/B-port)
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
C4 : φ4 push-in fitting
C6 : φ6 push-in fitting
C8 : φ8 push-in fitting
06 : Rc1/8
WM
Wiring method (including standard lamp and surge suppressor)
R1 : I/O connector (M12) (500 mm)
OPTM
選購品:非鎖定式手動裝置
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
Blank : No option
M : Non-locking manual override
M7 : Manual override with OFF function
OPTH
Option: With check valve
Blank : No option
H : With check valve
Blank : No option
H : With check valve
OPTA
選購品:耐切削油產品
Blank : No option
A : Ozone/coolant proof product
Blank : No option
A : Ozone/coolant proof product
OPTF
選購品:A/B孔口過濾器
Blank : No option
F : A/B port filter built in
Blank : No option
F : A/B port filter built in
OPTZ
Option: spacer
Blank : No option
Z1 : Air supply spacer
Z3 : Exhaust spacer
Blank : No option
Z1 : Air supply spacer
Z3 : Exhaust spacer
OPTZP
port size of spacer
無記號:無
無記號:無
VOLT
電壓
3 : 24 VDC
4 : 12 VDC
3 : 24 VDC
4 : 12 VDC
INFOTEXT
產品信息
產品信息
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews