NW4GA2-V
CKD
방향 제어 밸브
파일럿식 3・4・5포트 솔레노이드 밸브
플러그인 블록 매니폴드 W4GA/B/Z2・MW4GA/B/Z2
블록 매니 폴드
piping_block
Powered by
CAD모델 선택
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/plug_in_block_manifold_w4g2/block_manifold/piping_block/discrete_valve_block.prj},{NB=NW4GA2-V},{IDNR=},{MODEL=NW4GA2},{TYPE=V},{PS=},{EC=},{OPT=},{PSXX='', 'Blank: None'},{OPTXX='', 'Blank: None'},{INFOTEXT=Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model no.
NW4GA2
NW4GA2
TYPE
Type
V: Individual wiring
V1: Standard wiring (single)
V2: Double wiring (single), double/3-position
V: Individual wiring
V1: Standard wiring (single)
V2: Double wiring (single), double/3-position
PS
Port size
Blank: None
Blank: None
EC
Electrical connections
Blank: DC connector relay PCB
R1: I/O connector (M12) (500 mm)
2: 1 to 2 station socket assembly (290 mm cable), AC
3: 3 to 4 station socket assembly (330 mm cable), AC
4: 5 to 6 station socket assembly (380 mm cable), AC
5: 7 to 8 station socket assembly (4300 mm cable), AC
6: 9 to 10 station socket assembly (480 mm cable), AC
7: 11 to 14 station socket assembly (530 mm cable), AC
8: 15 to 18 station socket assembly (610 mm cable), AC
Blank: DC connector relay PCB
R1: I/O connector (M12) (500 mm)
2: 1 to 2 station socket assembly (290 mm cable), AC
3: 3 to 4 station socket assembly (330 mm cable), AC
4: 5 to 6 station socket assembly (380 mm cable), AC
5: 7 to 8 station socket assembly (4300 mm cable), AC
6: 9 to 10 station socket assembly (480 mm cable), AC
7: 11 to 14 station socket assembly (530 mm cable), AC
8: 15 to 18 station socket assembly (610 mm cable), AC
OPT
Option
Blank: None
Blank: None
INFOTEXT
제품정보
제품정보
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도