??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
art.
O45554.TM0601
MIS01
I
30 mm
MIS02
C
22.5 mm
MIS03
A
54 mm
MIS04
L
21.5 mm
MIS05
B
44 mm
MIS06
F
22 mm
MIS07
h
13 mm
MIS08
h1
22.5 mm
MIS09
H
30 mm
MIS10
d2
5 mm
MIS11
d3
15 mm
MIS12
d1
M6 mm
MIS13
Q
7 mm
MIS14
Q2
15 mm
MIS15
Weight
72 gr
MIS16
F1
295 N
MIS17
F2
1670 N
Pobierz modele CAD
Previews
3D
Wymiar