036393
Eaton's CAD
Low Voltage power distribution & control systems
23162
Control transformers
Powered by
CAD모델 선택
{eaton_cad/23132/23162/23244/23571.prj},{NB=036393},{PLID=036393},{NETTO_WEIGHT=5.05400},{EF008864=400},{EF012331=15},{EF007452=4.4},{EF000008=121},{EF000040=119},{EF000049=100},{CUSTOMS_TARIFF_NUMBER1=85043180},{PREVIEW=../../../_pool_/67/1d/f1/23571_preview_520.png},{MANUTYPEDESC=STI0,4(230/24)},{DESCSHORT=Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/67/1d/f1/23571_preview_520.png
../../../_pool_/67/1d/f1/23571_preview_520.png
PLID
036393
036393
MANUTYPEDESC
Manufacturer Type Description
STI0,4(230/24)
STI0,4(230/24)
DESCSHORT
Short Description
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
DESCLONG
Long Description
Control transformer, Product range: Single-phase control transformers ST..., Basic function: Single-phase control, isolating and safety transformers STI, STZ, Rated input voltage: 230± 5 % V, Rated output voltage: 24 V, Rated power: 0.4 kVA, Short-time rating: 1.1 kVA, Degree of Protection: IP00, Standards Built and tested to: IEC/EN 61558-2-2/2-4/2-6, VDE 0570 Part 2-2, VDE 0570 Part 2‐6 (safety transformers), VDE 0570 Part 2-4 (isolating transformer), Suitable for use to: IEC/EN 60204-1, ÖVE-EN 13, VDE 0113, VDE 0100 Part 410
Control transformer, Product range: Single-phase control transformers ST..., Basic function: Single-phase control, isolating and safety transformers STI, STZ, Rated input voltage: 230± 5 % V, Rated output voltage: 24 V, Rated power: 0.4 kVA, Short-time rating: 1.1 kVA, Degree of Protection: IP00, Standards Built and tested to: IEC/EN 61558-2-2/2-4/2-6, VDE 0570 Part 2-2, VDE 0570 Part 2‐6 (safety transformers), VDE 0570 Part 2-4 (isolating transformer), Suitable for use to: IEC/EN 60204-1, ÖVE-EN 13, VDE 0113, VDE 0100 Part 410
INTNO
International product number
4015080363934
4015080363934
NETTO_WEIGHT
Netto weight
5.05400
5.05400
kg
ECLASS_13_0
One-phase control transformer [AAB620020]
ETIM_9_0
One-phase control transformer [EC002486]
EF007235
Built as safety transformer
true
true
EF007238
Built as isolating transformer
true
true
EF007005
Built as energy saving transformer
false
false
EF006125
Primary voltage 1
230 - 230
230 - 230
V
EF006126
Primary voltage 2
0 - 0
V
EF006127
Primary voltage 3
0 - 0
V
EF007410
Primary voltage 4
0 - 0
V
EF007411
Primary voltage 5
0 - 0
V
EF007412
Primary voltage 6
0 - 0
V
EF007413
Primary voltage 7
0 - 0
V
EF007414
Primary voltage 8
0 - 0
V
EF007415
Primary voltage 9
0 - 0
V
EF007409
Primary voltage 10
0 - 0
V
EF007472
Secondary voltage 1
24 - 24
24 - 24
V
EF007474
Secondary voltage 2
0 - 0
0 - 0
V
EF007475
Secondary voltage 3
0 - 0
V
EF007476
Secondary voltage 4
0 - 0
V
EF007477
Secondary voltage 5
0 - 0
V
EF007478
Secondary voltage 6
0 - 0
V
EF007479
Secondary voltage 7
0 - 0
V
EF007480
Secondary voltage 8
0 - 0
V
EF007481
Secondary voltage 9
0 - 0
V
EF007473
Secondary voltage 10
0 - 0
V
EF008864
Rated apparent power
400
400
V·A
EF000076
Power
-
W
EF012331
Power consumption in standby mode
15
15
W
EF007299
Type of insulation material according to IEC 85
B
EF007332
Short-circuit-proof
false
false
EF007452
Relative short circuit voltage
4.4
4.4
%
EF000008
Width
121
121
mm
EF000040
Height
119
119
mm
EF000049
Depth
100
100
mm
EF005474
Degree of protection (IP)
IP00
EF006170
Ring core
false
false
EF006157
Suitable for mounting on PCB
false
false
EF001126
Modular version
false
false
EF001622
Conductor material
Copper
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기