??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable connector
ARDTEEL_FUNKTIONSPRINZIP
Operating principle
Relative
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP65
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
PUR (Polyurethane)
ARDTEEL_ABSOLUTEWIEDERHOLGENAUIGKEIT
Absolute repeat accuracy
670mm
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
100mA
ARDTEME_BREITE
Width
35mm
ARDTEME_BREITEDESSENSORS
Sensor width
35mm
ARDTEME_HOEHE
Height
43mm
ARDTEME_KABELLAENGE
Cable length
0.1m
ARDTEEL_LEERLAUFSTROM
No-load current
20mA
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
5
ARDTEME_SCHOCKFESTIGKEITBESCHLEUNIGUNG
Shock resistance, acceleration
40g
ARDTEME_SCHOCKFESTIGKEITIMPULSDAUER
Shock resistance, pulse time
6ms
ARDTEME_VIBRATIONSFESTIGKEITBESCHLEUNIGUNG
Vibration resistance, acceleration
3g
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
8.4 - 31.2
ARDTEME_LAGERTEMPERATUR
Storage temperature
-40 - 85
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
0 - 95
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension