??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
AC
Acting
Double
MNT
Mounting Style
C
Cushion Option
M
Magnetic Position Sensing
NT
Rod End Style
EE
Rod Extension
EEL
Extra Extension Length
Inch
G
Lubrication
SER
Failsafe Spring Extend/Return
K
Ports Rotated 90°
Q
Rear Head Port Location
B
Bumper Option
T
Operating Temperature
W
Rod Wiper Option
T1
Magnetic Switch Track Position 1
T2
Magnetic Switch Track Position 2
T3
Magnetic Switch Track Position 3
T4
Magnetic Switch Track Position 4
REC
Piston Rod Clevis
FB
Mounting Bracket
MN
Mounting Nut
PB
Pivot Bracket
A
Inch
AA1
A1
0.00 Inch
B1
B
Inch
C1
C
Inch
D
Inch
E1
E
Inch
F1
F
G1
G
Inch
H
Inch
I
Inch
J
Inch
K1
K
Inch
L
Inch
M1
M
N
Inch
O
P
- Inch
Q1
Q
- Inch
R
- Inch
S1
S
- Inch
Download CAD models
Previews
3D
Dimension