??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
OZW672.04 Web Server 4 LPB devices
SA110ID05
Main product group
OZW672.04
BUSPROTOKOLL
Bus Protokoll
"LPB/BSB (twisted pair)
SA100ID04
Version Room control units
Without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
87.500 mm
SA71012ID05
Width
40 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.59 kg
LINK
http://www.siemens.com/btproduct?BPZ:OZW672.04
SA810ID03
Order number
BPZ:OZW672.04
SA810ID04
DataNorm number
BPZ:OZW672.04
SA810ID06
GTIN number
7612914081735
SA810ID10
Description text
Web server for 4 LPB devices
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
Omni Classtitle
Wide Area Network Servers
UNICLASSC
UniClass code
Pr_75_75_15_21
Download CAD models
Previews