??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
P2XR03028S
SER
Series
P2 Series
MO
Fastening Type
SIZE
Fastening Size
3-5/8" x 2-1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
WFACE
Wheel Face
Rounded Tread
WFIN
Wheel Color
Grey Tread on Grey Core
TEMPR
Temperature Range
-45°F to +180°F
HARD
Hardness
65-75 Shore A
WB
Bearing Type
BR
Brake Type
CAP
Capacity
200 lbs
H
Mount Height
4 1/4 Inch
SL
Swivel Lead
1.3125 Inch
R
Swivel Radius
2.8125 Inch
Download CAD models
Previews
3D
Dimension