您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PPA50507BC
Conveyer & Caster
Shepherd
Casters
Powered by
CAD模型選擇
{ccefi/shepherd/casters/pacer_asmtab.prj},{NB=PPA50507BC},{SER=Pacer Hooded},{MO=TS},{SIZE=507},{D=50.00000000},{TT=},{FIN=BC},{BR=},{PPATH=pacer_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
PPA50507BC
SER
Series
Pacer Hooded
MO
Mounting Options
Threaded Stem
Grip Ring Stem
Grip Neck Stem
Top Plate Swivel
Threaded Stem
Grip Ring Stem
Grip Neck Stem
Top Plate Swivel
SIZE
Stem/Plate Size
5/16"-18 Dia. x 1" Long
5/16"-18 Dia. x 1/2" Long
3/8"-16 Dia. x 1 1/2" Long
3/8"-16 Dia. x 3/4" Long
3/8"-24 Dia. x 5/8" Long
1/4"-20 Dia. x 5/8" Long
5/16"-18 Dia. x 1 1/4" Long
5/16"-18 Dia. x 7/8" Long
5/16"-18 Dia. x 1" Long
5/16"-18 Dia. x 1/2" Long
3/8"-16 Dia. x 1 1/2" Long
3/8"-16 Dia. x 3/4" Long
3/8"-24 Dia. x 5/8" Long
1/4"-20 Dia. x 5/8" Long
5/16"-18 Dia. x 1 1/4" Long
5/16"-18 Dia. x 7/8" Long
D
Wheel Dia.
50
50
mm
TT
Tread Type
Nylon
Urethane
Nylon
Urethane
FIN
Finish
Bright Chrome
Brass Plate
Flat Black
Satin Chrome
Windsor Antique
Bright Chrome
Brass Plate
Flat Black
Satin Chrome
Windsor Antique
CAP
Dynamic Load
75
lbs.
BR
Caster Brake
Without Brake
With Brake
Without Brake
With Brake
H
Mounting Height
2 1/2
Inch
R
Swivel Rad.
1 3/4
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸