您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PBRL60-500-G5-10-S1-CH
PISCO Korea
Motion Equipment
Belt Type
PBR Series
Powered by
CAD模型選擇
{pisco_kr/motion_equipment/belt_type/pbr_series/pbrl_60_asmtab.prj},{NB=PBRL60-500-G5-10-S1-CH(0)(AB060)},{TYPE=Belt, LM Side Type},{TYPEX=L},{BS=60},{STROKE=500},{POS=0},{GR=G5},{MC=10},{SENSOR=},{PT=S},{AT=1},{CST=},{BRACKET=CH},{VERS=7},{REDUCER=AB060},{PPATH=parts/pbr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYPE
Type
Belt, LM Side Type
BS
Body Size
60
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GR
Gear Ratio
5
10
5
10
MC
Motor Capacity
100
200
400
100
200
400
W
SENSOR
Sensor
None : NO SENSOR
E1 : SUNX (PM-Y65 & PM-Y65-D)
E2 : OMRON (EE-SX674 & EE-SX674A)
E3 : SUNX (PM-L25)
None : NO SENSOR
E1 : SUNX (PM-Y65 & PM-Y65-D)
E2 : OMRON (EE-SX674 & EE-SX674A)
E3 : SUNX (PM-L25)
PT
Pulley Type
S
B
S
B
AT
Axial Type
1
2
3
4
1
2
3
4
CST
Color / Surface Treatment
None : White Anodizing (Standard)
B : Black Anodizing
B2 : Black Anodizing
R1 : LM Rail + Raydent
R2 : LM Rail + LM Block + Raydent
None : White Anodizing (Standard)
B : Black Anodizing
B2 : Black Anodizing
R1 : LM Rail + Raydent
R2 : LM Rail + LM Block + Raydent
BRACKET
Bracket
CH : Coupling + Coupling housing
MF : Motor flange
M : Mounting bracket
CH : Coupling + Coupling housing
MF : Motor flange
M : Mounting bracket
REDUCER
Reducer
AB060-003-S2-P2 MITSUBISHI HG-KR43
BP060-1
PGX62-H-1
AB060-003-S2-P2 MITSUBISHI HG-KR43
BP060-1
PGX62-H-1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸