??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
LS-1
AHP
Applied Holding Pressure @100 PSI
7.100 lbs.
CT
Collet Type
5C
RSC
Round Stock Capacity
1"
A
A (Sq.)
7.00 Inch
B
B (Sq.)
5.43 Inch
C
4.78 Inch
C1
1.62 Inch
D
D (4)
0.39 Inch
Download CAD models
Previews
3D
Dimension