??
Catalog navigation
CAD model selection
HELP_VARIABLE
MP
Main parameter
PF-224-062
CT
Continuous torque
35.0 N*m
CC
Continuous current
2.20 A rms
MT
Maximum torque
105 N*m
MC
Maximum current
6.6 A rms
TC
Torque constant
16.0 Nm/A rms
R
Resistance
13.90 Ω(P-P)
I
Inductance
46.00 mH(P-P)
NOP
Number of poles
40
EMFC
EMF constant
10.76 V rms/rad/s
MOTORC
Motor constant
5.6 Nm/√ W
MOI
Moment of inertia
0.02 kg.m^2
MW
Motor weight
8.9 kg
MS
Maximum speed
200 rpm
RP
resolving power
16348 p/rev
PA
Positioning accuracy
±30 Arc sec
RA
Repetition accuracy
±2.5 Arc sec
MAL
Maximum axial load
2000 N
MRL
Maximum radial load
200 N.m
AD
Axial deflection
0.008 mm
RD
Radial deflection
0.008 mm
Download CAD models
Previews
3D
Dimension