??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
PFCU30-24V4GM(3/25)
OD
Outer Diameter
30 mm
TYPE
Type
Standard
LW
Lead Wires
TW
Type of Winding
Bipolar
CR
Coil Rating
EM
Excitation Mode
Full-step (2-2)
SA
Step Angle
1.8 degree
SR
Steps per Revolution
200
GR
Gear Ratio
3/25
RV
Rated Voltage
6.9 V
WR
Winding Resistance
30 W
WI
Winding Inductance
26 mH/phase
CU
Current
230 mA
OT
Ordinary Torque
100 mN-m
DT
Destruction Torque
300 mN-m
SPR
Starting Pulse Rate
365 pps
SLPR
Slewing Pulse Rate
450 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
STR
Storage Temp. Range
-30 to +80 deg. Celsius
TR
Temperature Rise
70 (at 700pps) deg. Kelvin
WGHT
Weight
75 g
AHC
Applicable Housing Connector
ZHR-5
ACC
Applicable Contact Connector
SZH-002T-P0.5
AWC
Applicable Wire Connector
UL1061,AWG 28
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
Download CAD models
Previews
3D
Dimension