??
Catalog navigation
CAD模型选择
HELP_VARIABLE
TYPE
Type
S : Standard Robot, Ball Screw Type
BS
Body Size
120 mm
SH
Shape
SHS
Shape Size
STROKE
mm
输入参数值: STROKE
mm
cm
inch
ft
POS
Carriage Position
mm
输入参数值: POS
Carriage Position
mm
cm
inch
ft
MM
Motor Maker
MC
Motor Capacity
MB
Motor Brake
SPEED
Speed, Motor 3000 rpm
mm/s
RC
Robot Color
SENSOR
Sensor
ST
Surface Treatment
RG
Reduction Gear
RGR
Reduction Gear Ratio
CB
Cableveyor
下载CAD模型
预览
3D
尺寸标注