??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
TYPE
Type
S : Standard Robot, Ball Screw Type
BS
Body Size
30 mm
SH
Shape
SHS
Shape Size
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
POS
Carriage Position
mm
Enter value for POS
Carriage Position
mm
cm
inch
ft
MM
Motor Maker
MC
Motor Capacity
MB
Motor Brake
SPEED
Speed, Motor 3000 rpm
mm/s
RC
Robot Color
SENSOR
Sensor
ST
Surface Treatment
RG
Reduction Gear
RGR
Reduction Gear Ratio
CB
Cableveyor
CAD modeli indir
Previews
3D
Boyut