??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Order number
V01HLUEFD025
STD
Standard
DIN
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Cal
L
201 mm
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
MT
t
14 mm
C
85 mm
D4
115 mm
MN
n
4 mm
MH
h
19 mm
Pobierz modele CAD
Previews
3D
Wymiar