??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
CNSORDERNO
Order number
V01HLUESJ025
STD
Standard
JIS
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
186 mm
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
T
1/T
1/34 mm
MD1
d1
32.16 mm
ML
l
27 mm
下載CAD模型
Previews
3D
尺寸