??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
V01HLUENJ025
STD
Standard
JIS
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
172 mm
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
MD2
d2
Rc 1 mm
ML
l
20 mm
Download CAD models
Previews
3D
Dimension