??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
290450
MANUTYPEDESC
Manufacturer Type Description
XIO-EXT121-1
DESCSHORT
Short Description
Expansion for compact PLC XC-CPU121, 10DI, 8DI/DO(T), 6AI, 2AO
DESCLONG
Long Description
Modular programmable controllers XC100 and XC200 offer an outstanding level of scalability. Different CPU performance classes and a wide range of expansion modules (XIOC-Module) are available. The compact modular PLCs XC152 facilitate cost-effective solutions of automation tasks using their computing power, the SmartWire-DT interface as well as a whole range of further interfaces. a particular feature is the ability to integrate the product into modern communication concepts. Data exchange via the Ethernet interface to OPC clients or the integrated WEB servers enables the creation of innovative solutions.
INTNO
International product number
4015082904500
NETTO_WEIGHT
Netto weight
0.195 kg
ECLASS_13_0
SPS analog/digital input/output module [AKE525019]
ETIM_9_0
PLC analogue/digital I/O-module [EC001421]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
20.4 - 28.8 V
EF002991
Voltage type (supply voltage)
DC
EF001992
Number of digital inputs
8
EF001993
Number of digital outputs
8
EF001994
Number of analogue inputs
2
EF001995
Number of analogue outputs
2
EF006652
Digital in-/outputs, configurable
true
EF001428
Input current at signal 1
0 mA
EF007554
Permitted voltage at input
20.4 - 28.8 V
EF003033
Type of voltage (input voltage)
DC
EF003601
Type of digital output
Transistor
EF003218
Output current at digital output
0.500 A
EF003215
Output voltage at digital output
20.4 - 28.8 V
EF008222
Type of output voltage
DC
EF003320
Short-circuit protection, digital outputs available
false
EF003219
Analogue input, current
true
EF003221
Analogue input, voltage
true
EF003222
Analogue input, resistor
false
EF003224
Analogue input, resistor temperature
true
EF003225
Analogue input, thermocouple
false
EF003575
Resolution of the analogue inputs
10
EF003227
Analogue input signal configurable
false
EF003234
Analogue output, current
false
EF003235
Analogue output, voltage
true
EF003577
Resolution of the analogue outputs
12
EF003236
Analogue output signal configurable
false
EF003961
Type of electric connection
Plug-in connection
EF002382
Time delay at signal change
0 - 0 ms
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
60 mm
EF000040
Height
100 mm
EF000049
Depth
100 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews