??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
Preview
PLID
115387
MANUTYPEDESC
Manufacturer Type Description
EU4A-RJ45-CAB2
DESCSHORT
Short Description
Connecting cable EC4P with MFD-CP4-CO and EC4E, 2m
DESCLONG
Long Description
For connection of the EC4P (RJ45) with MFD-CP4-CO or EC4E (terminal)
INTNO
International product number
4015081147878
NETTO_WEIGHT
Netto weight
0.055 kg
ECLASS_13_0
SPS cable connection [AFR598008]
ETIM_9_0
PLC connection cable [EC000237]
EF000030
Function
PLC - PC
EF001438
Length
1.500 m
EF008271
Suitable for input board PLC
true
EF008272
Suitable for output card PLC
true
EF008273
Suitable for digital signals
true
EF008274
Suitable for analogue signals
true
EF005525
Type of electrical connection, field-sided
Cable end sleeve
EF005524
Type of electrical connection, box-sided
RJ-plug
EF001391
Number of poles
8
DATA_SHEET
Data sheet
Data sheet
下载CAD模型
预览