您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
257894
Eaton's CAD
Industrial control, drives, automation and sensors
Programmable logic controllers (PLCs) & I/O systems
23248
Powered by
CAD模型選擇
{eaton_cad/23126/23166/23248/23637.prj},{NB=257894},{PLID=257894},{NETTO_WEIGHT=0.13500},{EF001992=0},{EF001993=8},{EF001428=0},{EF003202=0.5},{EF000008=30},{EF000040=95},{EF000049=100},{CUSTOMS_TARIFF_NUMBER1=85371091},{PREVIEW=../../../_pool_/69/90/ca/23637_preview_40.png},{MANUTYPEDESC=XIOC-8DO},{DESCSHORT=Digital output module for XC100/200, 24 V DC, 8DO(T)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/69/90/ca/23637_preview_40.png
../../../_pool_/69/90/ca/23637_preview_40.png
PLID
257894
257894
MANUTYPEDESC
Manufacturer Type Description
XIOC-8DO
XIOC-8DO
DESCSHORT
Short Description
Digital output module for XC100/200, 24 V DC, 8DO(T)
Digital output module for XC100/200, 24 V DC, 8DO(T)
DESCLONG
Long Description
Modular programmable controllers XC100 and XC200 offer an outstanding level of scalability. Different CPU performance classes and a wide range of expansion modules (XIOC-Module) are available. The compact modular PLCs XC152 facilitate cost-effective solutions of automation tasks using their computing power, the SmartWire-DT interface as well as a whole range of further interfaces. a particular feature is the ability to integrate the product into modern communication concepts. Data exchange via the Ethernet interface to OPC clients or the integrated WEB servers enables the creation of innovative solutions.
Modular programmable controllers XC100 and XC200 offer an outstanding level of scalability. Different CPU performance classes and a wide range of expansion modules (XIOC-Module) are available. The compact modular PLCs XC152 facilitate cost-effective solutions of automation tasks using their computing power, the SmartWire-DT interface as well as a whole range of further interfaces. a particular feature is the ability to integrate the product into modern communication concepts. Data exchange via the Ethernet interface to OPC clients or the integrated WEB servers enables the creation of innovative solutions.
INTNO
International product number
4015082578947
4015082578947
NETTO_WEIGHT
Netto weight
0.13500
0.13500
kg
ECLASS_13_0
SPS digital input/output module [AKE527019]
ETIM_9_0
PLC digital I/O-module [EC001419]
EF007532
Supply voltage AC 50 Hz
0 - 0
V
EF007533
Supply voltage AC 60 Hz
0 - 0
V
EF007534
Supply voltage DC
20.4 - 28.8
V
EF002991
Voltage type (supply voltage)
DC
EF001992
Number of digital inputs
0
0
EF001993
Number of digital outputs
8
8
EF008516
Digital inputs configurable
false
false
EF008520
Digital outputs configurable
false
false
EF000346
Power consumption
-
W
EF001428
Input current at signal 1
0
0
mA
EF007554
Permitted voltage at input
20.4 - 28.8
20.4 - 28.8
V
EF003033
Type of voltage (input voltage)
DC
EF003601
Type of digital output
Transistor
Transistor
EF003202
Output current
0.5
0.5
A
EF007553
Permitted voltage at output
20.4 - 28.8
20.4 - 28.8
V
EF008222
Type of output voltage
DC
EF003203
Short-circuit protection, outputs available
true
true
EF003156
Redundancy
false
EF003961
Type of electric connection
Screw-/spring clamp connection
Screw-/spring clamp connection
EF002382
Time delay at signal change
0.25 - 0.3
0.25 - 0.3
ms
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
30
mm
EF000040
Height
95
mm
EF000049
Depth
100
mm
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews