??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
I/O expansion via CANopen. Can be used for XC100/200, EC4P, XV-…
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
SPS digital input/output module [AKE527019]
ETIM_9_0
PLC digital I/O-module [EC001419]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
20.4 - 28.8 V
EF002991
Voltage type (supply voltage)
EF001992
Number of digital inputs
6
EF001993
Number of digital outputs
4
EF008516
Digital inputs configurable
false
EF008520
Digital outputs configurable
false
EF000346
Power consumption
- W
EF001428
Input current at signal 1
3.3 mA
EF007554
Permitted voltage at input
0 - 0 V
EF003033
Type of voltage (input voltage)
EF003601
Type of digital output
EF003202
Output current
A
EF007553
Permitted voltage at output
0 - 0 V
EF008222
Type of output voltage
EF003203
Short-circuit protection, outputs available
EF003156
Redundancy
false
EF003961
Type of electric connection
Screw connection
EF002382
Time delay at signal change
20 - 20 ms
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
71.5 mm
EF000040
Height
90 mm
EF000049
Depth
58 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews