您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
174721
Eaton's CAD
Industrial control, drives, automation and sensors
SmartWire-DT intelligent wiring solution
23274
Powered by
CAD模型選擇
{eaton_cad/23126/23174/23274/24059.prj},{NB=174721},{PLID=174721},{NETTO_WEIGHT=0.070},{EF003244=3},{EF000008=56.900},{EF000040=20.100},{EF000049=85.600},{CUSTOMS_TARIFF_NUMBER1=84718000},{PREVIEW=../../../_pool_/a1/4b/4c/24059_preview_10.png},{MANUTYPEDESC=EU1E-SWD-1CX},{DESCSHORT=SWD T-Connector counter module IP69K, one counter input with power supply, M12 I/O socket},{DESCLONG=SmartWire-DT module with IP67 degree of protection for connecting one digital meter; 24 VDC, 70 mA short-circuit proof power supply for counter; automatic address setting; 24 VDC simple counter, incremental encoder (A, B, R) with X1, X2, X4 encoding; Up/Down Counter up to 30 kHz; counter connection with M12 socket},{INTNO=4015081712076}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
PLID
174721
MANUTYPEDESC
Manufacturer Type Description
EU1E-SWD-1CX
DESCSHORT
Short Description
SWD T-Connector counter module IP69K, one counter input with power supply, M12 I/O socket
DESCLONG
Long Description
SmartWire-DT module with IP67 degree of protection for connecting one digital meter; 24 VDC, 70 mA short-circuit proof power supply for counter; automatic address setting; 24 VDC simple counter, incremental encoder (A, B, R) with X1, X2, X4 encoding; Up/Down Counter up to 30 kHz; counter connection with M12 socket
INTNO
International product number
4015081712076
NETTO_WEIGHT
Netto weight
0.070
kg
ECLASS_13_0
SPS functional/technological module [AKE528019]
ETIM_9_0
PLC function/technology module [EC001422]
EF003244
Number of functions
3
EF003156
Redundancy
false
EF003248
Suitable for counting
true
EF003249
Suitable for weighing
false
EF008344
Suitable for temperature control
false
EF003251
Suitable for welding control
false
EF003252
Suitable for pressure control
false
EF003253
Suitable for NC
false
EF003255
Suitable for electronic positioning
true
EF003256
Suitable for CNC
false
EF003254
Suitable for SSI
false
EF003258
Suitable for incremental data detection
true
EF003259
Suitable for detection absolute value
false
EF003260
Suitable for flux controller
true
EF003261
Suitable for flux measurement
false
EF003262
Suitable for path controller
true
EF003263
Suitable for cam controller
false
EF003264
Suitable for flying saw
false
EF003265
Suitable for multi-axis control
false
EF003266
Suitable for single-axis controller
true
EF003267
Suitable for multi-axis positioning
false
EF003268
Suitable for single-axis positioning
true
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
56.900
mm
EF000040
Height
20.100
mm
EF000049
Depth
85.600
mm
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews