??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
SPS more assembly carriers [AKE526019]
ETIM_9_0
PLC mounting rack [EC000810]
EF003338
With integrated power supply
false
EF007118
Input voltage AC 50 Hz
0 - 0 V
EF007119
Input voltage AC 60 Hz
0 - 0 V
EF007120
Input voltage DC
0 - 0 V
EF003033
Type of voltage (input voltage)
DC
EF007360
Max. input current AC 50 Hz
0 A
EF007361
Max. input current AC 60 Hz
0 A
EF007362
Max. input current DC
3.2 A
EF006999
Output voltage AC 50 Hz
0 - 0 V
EF007000
Output voltage AC 60 Hz
0 - 0 V
EF007001
Output voltage DC
0 - 0 V
EF008222
Type of output voltage
DC
EF007351
Max. output current AC 50 Hz
0 A
EF007352
Max. output current AC 60 Hz
0 A
EF007353
Max. output current DC
3.2 A
EF003156
Redundancy
false
EF003077
Number of slots
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
true
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
mm
EF000040
Height
28 mm
EF000049
Depth
107 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews