??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
VNVIS
Valved/Non-Valved
OD
Tubing Size OD
3/8 Inch
ODM
Tubing Size OD
9.5 mm
ID
Tubing Size ID
.25 Inch
IDM
Tubing Size ID
6.4 mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
PLC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Acetal
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Barrel Nickel plated brass PTF nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension