PLRD180Y-1S-100-C013-100A40
PISCO Korea
Motion Equipment
Linear Type
PLR Series
Powered by
CAD模型選擇
{pisco_kr/motion_equipment/linear_type/plr_series/plrd_180_asmtab.prj},{NB=PLRD180Y-1S-100-C013-100A40 SGLFW2-30A 0},{MODEL=PLR},{ST=D},{BS=180},{MM=Y},{MT=SGLFW2-30A},{SQ=1},{STT=S},{STROKE=100},{POS=0},{LMT=C : Core Type},{LMPF=013},{LSR=100},{LSGP=40},{RCO=},{STO=},{CO=},{USSO=},{PPATH=parts/plr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model no.
PLR
ST
Slide Type
D : Dust Proof Type
D : Dust Proof Type
BS
Body Size
180
mm
MM
Motor Maker
Y : YASKAWA (Sigma-7)
M : MITSUBISHI
S : SEWOO
Y : YASKAWA (Sigma-7)
M : MITSUBISHI
S : SEWOO
MT
Motor Type
SGLFW2-30A
SGLFW2-45A
SGLFW2-30A
SGLFW2-45A
SQ
Slide Q'ty
1
1
STT
Stroke Type
S : Stroke
L : Linear Robot Total Length
S : Stroke
L : Linear Robot Total Length
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position of slider
LMT
Linear Motor Type
C : Core Type
LMPF
Linear Motor Peak Force
013 : 130 N
027 : 270 N
054 : 540 N
013 : 130 N
027 : 270 N
054 : 540 N
LSR
Linear Scale Resolution
10.0
2.0
1.0
0.5
0.4
0.2
0.1
10.0
2.0
1.0
0.5
0.4
0.2
0.1
µm
LST
Linear Scale Type
A
LSGP
Linear Scale Grating Pitch
40
µm
RCO
Robot Color Option
None : White (Standard)
B : Black Anodizing
None : White (Standard)
B : Black Anodizing
STO
Surface Treatment Option
None : Without Surface Treatment
R : LM Rail - Raydent
None : Without Surface Treatment
R : LM Rail - Raydent
CO
Cableveyor Option
None : Without Cableveyor
C : With Cableveyor
None : Without Cableveyor
C : With Cableveyor
USSO
User Special Specification Option
None : Without Special
S : With Special
None : Without Special
S : With Special
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸