??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
1/4 mm
D1_UNF
D1_NPTF
D2
12,5 mm
D2IN
.492 in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
22 mm
L3IN
.866 in
HEX
13 mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Pobierz modele CAD
Previews
3D
Wymiar