Indexing plungers PMT.100-8-5/8-18-AK-C6(0)
Elesa
INCH CATALOGUE
Indexing and positioning elements
Indexing plungers
PMT.100 (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/08/1_indexing_plungers/pmt100/pmt_100_asmtab.prj},{NB=Indexing plungers PMT.100-8-5/8-18-AK-C6(0)},{CODE=951531-C6},{DESCRIPTION=PMT.100-8-5/8-18-AK-C6},{POS=0.00},{DIM01=0.31},{DIM02=5/8-18},{DIM03=1.38},{DIM04=1.22},{DIM05=1.02},{DIM06=0.31},{DIM07=0.31},{DIM08=0.39},{DIM09=0.75},{DIM10=0.94},{DIM11=2.5},{DIM12=6.7},{DIM13=13.3},{DIM14=1321.6},{WEIGHT=0.11},{DIM099=0.905},{NDM=0.6250},{KDM=14.160},{L=1.062},{L2=0.669},{D1=0.728},{SIZE=1},{SIZE1=1},{PPATH=pmt_100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
951531-C6
951531-C6
DESCRIPTION
Description
PMT.100-8-5/8-18-AK-C6
PMT.100-8-5/8-18-AK-C6
POS
Position
closed
open
closed
open
DIM01
d -0.15 -0.1
0.31
0.31
Inch
DIM02
d1
5/8-18
5/8-18
DIM03
L
1.38
1.38
Inch
DIM04
D
1.22
1.22
Inch
DIM05
I
1.02
1.02
Inch
DIM06
I1
0.31
0.31
Inch
DIM07
I2
0.31
0.31
Inch
DIM08
l3
0.39
0.39
Inch
DIM09
s
0.75
0.75
Inch
DIM10
s1
0.94
0.94
Inch
DIM11
Spring preload
2.5
2.5
lbf
DIM12
Spring maximum load
6.7
6.7
lbf
DIM13
Max. tightening torque
13.3
13.3
ft.lb
DIM14
Static load at breakage F
1321.6
1321.6
lbf
WEIGHT
Weight
0.11
0.11
lbs
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸