??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
90PN-BH BRASS
ASSYNO
Assy No.
CB28621
S
Application (Hose)
Φ9 x Φ15 mm
HT
Wall thickness of the hose
3±0.3 mm
MT
Material
BRASS
M
Mass
88 g
L
(51) mm
H1
H1 (WAF)
Hex.23 mm
H2
H2 (WAF)
Hex.24 mm
C
20 mm
B
ΦB
7.5 mm
Download CAD models
Previews
3D
Dimension