??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
PP98F002
DESCSHORT
Short Description
laser pointer, M18x1 136long, Point, 15°, Laser diode, green light, 532nm, 5-30V DC, Connector M12, IP67, Brass Chrome-plated, focus 200-50000mm
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
PP98F002
DELTIME
Delivery Time
21
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
Chrome-plated
ARDTEOP_LASERKLASSE
Laser class
Class 2
ARDTEOP_LICHTART
Light source
Laser diode, green light
ARDTEOP_LICHTSTRAHLFORM
Light beam form
Point
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_TEMPERATURDRIFTENUM
Temperature drift
±3 % Performance stability over the entire temperature range
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Brass
ARDTEME_WERKSTOFFDESOPTIKKOPFES
Optic head material
Aluminum
ARDTEME_GEWINDEMASS
Thread dimension
M18
ARDTEME_DURCHMESSER
Diameter
20mm
ARDTEME_GEWINDELAENGE
Thread length
42mm
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1mm
ARDTEME_HOEHE
Height
79mm
ARDTEME_LAENGE
Length
136mm
ARDTETE_TEMPERATURDRIFTDERWELLENLAENGE
Temperature drift of wavelength
0.06nm/K
ARDTEOP_WELLENLAENGEDESSENSORS
Wavelength of the sensor
532nm
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
15°
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
5 - 30
ARDTEME_LAGERTEMPERATUR
Storage temperature
-20 - 60
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
0 - 45
ARDTEOP_FOKUS
focus
200 - 50,000
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension