??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Position switch with separate actuator [ACN835016]
ETIM_9_0
Position switch with separate actuator [EC002592]
EF001602
With status indication
false
EF001597
Suitable for safety functions
true
EF007094
Width sensor
26 mm
EF007283
Height of sensor
13 mm
EF007334
Length of sensor
52 mm
EF006694
Forced opening
false
EF006940
Number of safety auxiliary contacts
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
0
EF003591
Type of switching contact
Other
EF007084
Rated operation current Ie at AC-15, 24 V
0 A
EF007082
Rated operation current Ie at AC-15, 125 V
0 A
EF001385
Rated operation current Ie at AC-15, 230 V
0 A
EF007087
Rated operation current Ie at DC-13, 24 V
A
EF007085
Rated operation current Ie at DC-13, 125 V
0 A
EF001386
Rated operation current Ie at DC-13, 230 V
0 A
EF004008
Construction type housing
Cuboid
EF001596
Housing material
Plastic
EF001601
Coating housing
Plastic-coated
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF003961
Type of electric connection
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
-10 - 55 °C
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
CAD modeli indir
Previews
3D
Boyut