??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
179294
MANUTYPEDESC
Manufacturer Type Description
M22-R-SWD-R
DESCSHORT
Short Description
Potentiometer, mounting adaptor, SmartWire-DT function element
DESCLONG
Long Description
Bundle, RMQ-Titan, Description: Standard pack for hanging., Complete practical solution., Can be ordered using a single article no., Connection to SmartWire-DT: yes
INTNO
International product number
4015081743803
NETTO_WEIGHT
Netto weight
0.031 kg
ECLASS_13_0
Potentiometer for command devices [AKF045019]
ETIM_9_0
Potentiometer for command devices [EC001027]
EF002431
Resistance
0 O
EF000346
Power consumption
0 W
EF000079
Hole diameter
22.500 mm
EF006943
Number of revolutions
1 - 1
EF003961
Type of electric connection
Screw connection
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension