??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
String circuit-breakers PKZ-SOL are the fuseless alternative for the protection of photovoltaic modules against short-circuit currents. With their variable tripping range, they can be optimally adjusted to the actual short-circuit current of a string. Using the optional delayed undervoltage release P-SOL-XUV, remote switching, for example, for the fire brigade is possible.
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Circuit breaker for power transformer, generator and system protection [AJZ716018]
ETIM_9_0
Power circuit-breaker for trafo/generator/installation protection [EC000228]
EF001389
Rated permanent current Iu
A
EF003977
Rated voltage
900 - 900 V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
0 kA
EF002336
Overload release current setting
A
EF007129
Adjustment range short-term delayed short-circuit release
0 - 0 A
EF007131
Adjustment range undelayed short-circuit release
A
EF005387
Power loss
W
EF008240
Device construction
Built-in device fixed built-in technique
EF007296
Integrated earth fault protection
false
EF006819
Type of electrical connection of main circuit
Screw connection
EF007250
Suitable for DIN rail (top hat rail) mounting
true
EF008904
DIN rail (top hat rail) mounting optional
true
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007006
With switched-off indicator
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
EF006671
Position of connection for main current circuit
Other
EF006976
Type of control element
Turn button
EF008906
Complete device with protection unit
true
EF006697
Motor drive integrated
false
EF007386
Motor drive optional
false
EF005474
Degree of protection (IP)
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews