??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
191718
MANUTYPEDESC
Manufacturer Type Description
DILMS115-22(RDC24)
DESCSHORT
Short Description
Safety contactor, 380 V 400 V: 55 kW, 2 N/O, 2 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals, integrated suppressor circuit in actuating electronics
DESCLONG
Long Description
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 115 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 160 A, enclosed: Ith= 115 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 325 A, enclosed: Ith= 285 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 37 kW, 380 V 400 V: P= 55 kW, 660 V 690 V: P= 90 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 17 kW, 380 V 400 V: P= 28 kW, 660 V 690 V: P= 43 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: DC operation
INTNO
International product number
4015081922314
NETTO_WEIGHT
Netto weight
2.310 kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
24 - 24 V
EF008242
Voltage type for actuating
DC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 690 V
EF008207
Operating voltage AC 60 Hz
230 - 690 V
EF001393
Rated operation current Ie at AC-1, 400 V
160 A
EF001392
Rated operation current Ie at AC-3, 400 V
115 A
EF001364
Rated operation power at AC-3, 400 V
55 kW
EF008495
Rated operation current Ie at AC-4, 400 V
55 A
EF008496
Rated operation power at AC-4, 400 V
28 kW
EF011960
Rated operation power NEMA
74.600 kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
90 mm
EF000040
Height
170 mm
EF000049
Depth
175 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews