??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0093.0178
CTN
Customs Tariff Number
76109090
LODDEST
LOD Destination
LODLEVEL
LOD Level
E
Mounting location
Outer wall
MG
Housing material
Aluminium
FAR
Color
white powder coated, similar to RAL 9010
G
Weight
0.4178 kg
BR
Wide
220 mm
H
High
252.2 mm
T
Depth
50 mm
V
Packaging Unit
1 Stück
S
Range
K
GE
GTIN (EAN)
4012799931782
SA700ID17
Download CAD models
Previews
3D
Dimension