??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Article number
0059.0082
CTN
Customs Tariff Number
39172310
LODDEST
LOD Destination
LODLEVEL
LOD Level
E
Mounting location
Outer wall
M
Material
Plastic
FAR
Color
Grey
G
Weight
1.914 kg
N
Nominal size
160 mm
L
Länge
800 mm
BR
Wide
160 mm
H
High
160 mm
T
Depth
800 mm
EK
Required core drilling
182 mm
V
Packaging Unit
1 Stück
S
Range
K
GE
GTIN (EAN)
4012799590828
SA700ID17
Download CAD models
Previews
3D
Dimension