??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CNSORDERNO
Order number
515115125
AN
Port
Flansch
DN
Nominal size DN
mm
GH
Housing
PP
MN
Membran
CSM
DB
Data sheet
Produktinformationen
SD
Ø d
125 mm
K
LKR Ø K
210 mm
D
Ø D
250 mm
D1
Ø D1
320 mm
D2
Ø D2
300 mm
L
Length L
400 mm
H
Height H
420 mm
H1
Height H1
308 mm
ST
Width t
23 mm
HUB
Stroke
60 mm
NXD2
n x Ø d2
8x18 mm
W
Weight W
19.5 kg
下载CAD模型
预览
3D
尺寸标注