??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
5271114015
AN
Port
DN
Nominal size DN
mm
GH
Housing
PP-el
DC
Seal
FKM
INFO
Info
Product Information
DI
Ø di
15 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
LF
Length Lf
130 mm
H3
Height H
115 mm
A
140 mm
B2
Width b2
13 mm
NXD2
n x Ø d2
4 x 14 mm
SD
Ø d
- mm
S
SDR 11
- mm
SLS
ls
- mm
LS
- mm
W
Weight
0.35 kg
ZTN
Custom Tariff Number
84818081
Download CAD models
Previews
3D
Dimension