??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
auf Anfrage
STS
Control voltage
AN
Port
DN
Nominal size DN
mm
GH
Housing
PP
DC
Seal
EPDM
INFO
Info
Product Information
H2
Height H2
30 mm
SH4
Height h4
- mm
HGES
Height Hges
251 mm
H1
Height H1
- mm
SDD
Ø dD
- mm
SDM
Ø dm
- mm
SDI1
Ø di 1
15 mm
SDI2
Ø di 2
15 mm
D1
Ø D1
48 mm
H1G
Height H1g
74 mm
LG
Length Lg
102 mm
SLG
Length lg
15 mm
DG
Ø dg
R 1/2" mm
SDA
Ø da
-
SS
Wall thickness s
-
H1S
Height H1S
- mm
LS
Length LS
- mm
SLS
Length ls
- mm
H1SV
Height H1SV
- mm
LSV
Length LSV
- mm
SLSV
Length lsv
- mm
SZ1
Length SZ1
- mm
SZ2
Length SZ2
- mm
SLE
Length le
- mm
L
Length L
- mm
D
Ø D
- mm
K
LKR Ø K
- mm
NXD2
n x Ø d2
- mm
ST
Width t
- mm
W
Weight
- kg
Download CAD models
Previews
3D
Dimension