??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CNSORDERNO
630,PP/EPDM,DN015,DIN,lin
DN
Nominal Width
VK
Valve body
PP
DG
Seal
EPDM
FL
Flansch
KE
Characteristic
INFO
Info
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
255.85 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
下载CAD模型
预览
3D
尺寸标注