??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
auf Anfrage
STS
Control voltage
AN
Port
DN
Nominal size DN
mm
GH
Housing
PP
DC
Seal
FKM
ANTRIEB
Drive
Electric
INFO
Info
Product Information
D
Ø D
- mm
H1
Height H1
29 mm
H2
Height H2
30 mm
H3
Height H3
6 mm
H4
Height H4
3 mm
HGES
Height Hges
251 mm
K
LKR Ø K
- mm
LF
Length Lf
- mm
LG
Length Lg
102 mm
LS
Length LS
- mm
LSV
Length LSV
- mm
M
Width M
- mm
NXD2
n x Ø d2
- mm
SB2
Width b2
- mm
SD
Ø d
- mm
SD2
Ø d2
- mm
SDG
Ø dg
R 1/2' mm
SDI
Ø di
16 mm
SDM
Ø dm
- mm
SDU
Ø du
48 mm
SLE
Length le
- mm
SLG
Length lg
15 mm
SLS
Length ls
- mm
SLSV
Length lsv
- mm
SS
Wall thickness s
- mm
SZ
Length z
- mm
Download CAD models
Previews
3D
Dimension