??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CNSORDERNO
640,PP/FKM,DN015,DIN,pneu,230V,lin
VK
Valve body
PP
DG
Seal
FKM
DN
Nominal Width
FL
Flansch
SP
Voltage
KE
Characteristic
INFO
Info
D1
Ø D1
176.9 mm
D
Ø D
95 mm
SD
Ø d
18 mm
H
Height H
574.9 mm
L
Length L
85 mm
K
LKR Ø K
65 mm
NXD2
n x Ø d2
4xØ14 mm
ST
Width t
12 mm
Download modelli CAD
Anteprime
3D
Dimensione