??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
531314015
AN
Port
DN
Nennweite DN / mm
GH
Body / disc
PP
DC
Seal
FKM
DB
Data Sheet
Product Information
SDI
Ø di
15 mm
SDU
Ø du
48 mm
K
LKR Ø K
- mm
D
Ø D
- mm
SB
b
- mm
LF
Length Lf
- mm
NXSD2
n x Ø d2
- mm
SZ
Length z
52 mm
SLM
Length lm
16 mm
SDM
Ø dm
20 mm
LG
Length Lg
- mm
SLG
Length lg
- mm
SDG
Ø dg
- mm
W
Weight W
0,06 kg
LS
Length Ls
- mm
SLS
Length ls
- mm
LSV
Length Lsv
- mm
SLSV
Length lsv
- mm
SD
Ø d
- mm
SS
Wall thickness s
- mm
Download CAD models
Previews
3D
Dimension