??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
auf Anfrage
DN
Nominal size DN
mm
F
Function
STD
Control pressure
6-8 bar bar
GH
Housing
PP
SCH
Washer
PP
DC
Seal
CSM
INFO
Data sheet
Product info
AT
Drive Type
DR1200
SD
Ø d
452 mm
K
LKR Ø K
565 mm
H1
Height H1
315 mm
D1
Ø D1
525 mm
L
Length L
179 mm
H2
Height H2
370 mm
B
Height B
245 mm
H
Height H
50 mm
HGES
Height Hges
765 mm
A
Length A
528 mm
M
Width M
110 mm
N
Width N
111,5 mm
NXSD2
n x Ø d2
20x26 mm
W
Weight
78,2 kg/Stück
Download CAD models
Previews
3D
Dimension