??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
order number
575511450
DN
Nominal size DN
mm
GH
Housing
PP
SCH
Washer
PP
DC
Seal
EPDM
INFO
Info
Produktinformationen
A
Length A
319 mm
A1
Length A1
85 mm
A2
Length A2
110 mm
H
Height H
445 mm
H1
Height H1
315 mm
H2
Height H2
370 mm
H3
Height H3
139 mm
D3
Ø D3
410 mm
NXSD2
n x Ø d2
20x26 mm
K
LKR Ø K
565 mm
SD
Ø d
452 mm
D1
Ø D1
525 mm
D2
Ø D2
340 mm
L
Length L
179 mm
I
Length l
650 mm
SH1
Height h1
70+20 mm
D4
Ø D4
50 mm
K1
LKR Ø K1
295 mm
NXSD1
n x Ø d1
4x18 mm
ALPHA
Angle alpha
60 °
Download CAD models
Previews
3D
Dimension